NJW21194: Bipolar Power Transistors, Complementary, 16 A, 250 V

Description: The NJW21194 Bipolar Complementary Audio Power Tra...
  • The NJW21194 Bipolar Complementary Audio Power Transistor utilizes Perforated Emitter technology and is specifically designed for high power audio output, disk head positioners and linear applications.
  • Features
  • Exceptional safe operating area - Reliable performance at higher powers
  • Applications
  • High-fidelity consumer audio products
  • End Products
  • Professional audio amplifiers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJW21193G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistors, Complementary, 16 A, 250 V, PNP
  • Package Type: TO-3P-3
  • Package Case Outline: 340AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • PandS:<100
  • NJW21194G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistors, Complementary, 16 A, 250 V, NPN
  • Package Type: TO-3P-3
  • Package Case Outline: 340AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<100
  • Specifications
  • Polarity: PNP  NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 16 
  • VCEO Min (V): 250 
  • VCBO (V): 400 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 2.2 
  • hFE Min: 20 
  • hFE Max: 70 
  • fT Min (MHz):
  • PTM Max (W): 200 
  • Package Type: TO-3P-3 
  • ON Semiconductor Full Web Site