NJW44H11: NPN Power Bipolar Transistor, 80 V, 10 A

Description: This plastic, silicon NPN power bipolar transistor...
  • This plastic, silicon NPN power bipolar transistor can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.
  • Features
  • High freguency response - Accurate reproduction of input signal
  • High amplifier bandwidth - Large dynamic range
  • Packaged in TO-3P - Reliable Performance at higher powers
  • Fast switching speeds
  • PbFree, Halogen Free/BFR Free and is RoHS Compliant
  • Applications
  • High-fidelity consumer and professional audio products
  • End Products
  • Professional audio amplifiers
  • Aftermarket automotive amplifiers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJW44H11G
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Power Bipolar Transistor, 80 V, 10 A , NPN TO-3P POWER TRANS
  • Package Type: TO-3P-3
  • Package Case Outline: 340AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:3,300
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 10 
  • VCEO Min (V): 80 
  • VCBO (V):
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 100 
  • hFE Max: 320 
  • fT Min (MHz): 85 
  • PTM Max (W): 120 
  • Package Type: TO-3P-3 
  • ON Semiconductor Full Web Site