NL17SG08: Single 2-Input AND Gate

Description: The NL17SG08 MiniGate is an advanced high speed CM...
  • The NL17SG08 MiniGate is an advanced high speed CMOS 2input AND gate in ultra small footprint. The NL17SG08 input structures provides protection when voltages up to 4.6 V are applied.
  • Features
  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SG08AMUTCG
  • Status: Consult Sales Office
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Single 2-Input AND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NL17SG08CMUTCG
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NL17SG08DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:78,000
  • NL17SG08P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NLV17SG08DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input AND Gate
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.6 
  • tpd Max (ns): 3.5 
  • IO Max (mA): null 
  • Package Type: SC-88A  SOT-953 
  • ON Semiconductor Full Web Site