NL17SG126: Bus Buffer with 3-State Output

Description: The NL17SG126 MiniGate is an advanced high speed C...
  • The NL17SG126 MiniGate is an advanced high speed CMOS Bus Buffer with 3 State Output in ultra small footprint. The NL17SG126 input structures provides protection when voltages up to 4.6 V are applied.
  • Features
  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.4 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5uA (Max) at TA = 25C
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SG126DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bus Buffer with 3-State Output
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:69,000
  • NL17SG126P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bus Buffer with 3-State Output
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NL17SG126P5T6G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bus Buffer with 3-State Output
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 6.2 
  • IO Max (mA):
  • Package Type: SC-88A  SOT-953 
  • ON Semiconductor Full Web Site