NL17SH125: Non-Inverting 3-State Buffer

Description: The NL17SH125 MiniGate is an advanced high speed C...
  • The NL17SH125 MiniGate is an advanced high speed CMOS non inverting buffer in ultra small footprint. The NL17SH125 requires the 3 state control input (OE) to be set High to place the output in the high impedance state. The NL17SH125 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1.0 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH125P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Non-Inverting 3-State Buffer
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:144,000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 11.5 
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site