NL17SH126: Noninverting 3-State Buffer

Description: The NL17SH126 is an advanced high speed CMOS nonin...
  • The NL17SH126 is an advanced high speed CMOS noninverting 3-state buffer fabricated with silicon gate CMOS technology. It achieves high speed operation simiar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation. The internal circuit is compose of three stages, including a buffered 3-state output which provides high noise immunity and stable output. The NL17SH126 input structure provides protechtion when voltages up to 7 V are applied, regardless of the supply voltage. This allows the NL17SH126 to be used to interface 5 V circuits to 3 V circuits.
  • Features
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH126P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Noninverting 3-State Buffer
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:208,000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 5.5 
  • VCC Max (V):
  • tpd Max (ns): 3.5 
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site