NL17SH17: Single Schmitt-Trigger Buffer

Description: The NL17SH17 is a single gate CMOS Schmitt trigger...
  • The NL17SH17 is a single gate CMOS Schmitt trigger non inverting buffer fabricated with silicon gate CMOS technology. The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The NL17SH17 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage. This allows the NL17SH17 to be used to interface 5 V circuits to 3 V circuits. The NL17SH17 can be used to enhance noise immunity or to square up slowly changing waveforms.
  • Features
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1.0 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 101
  • These Devices are PbFree and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH17P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Schmitt-Trigger Buffer
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 16.3 
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site