NL17SH32: NL17SH32 Single 2-Input OR Gate

Description: The NL17SH32 is an advanced high speed CMOS 2-inpu...
  • The NL17SH32 is an advanced high speed CMOS 2-input OR gate fabricated with silicon gate CMOS technology. The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output. The NL17SH32 input structure provides protection when voltages up to 7V are applied, regardless of the supply voltge. This allows the NL17SH32 to be used to interface 5 V circuits to 3 V circuits.
  • Features
  • High Speed: tPD = 3.7 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SH32P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NL17SH32 Single 2-Input OR Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.7 
  • IO Max (mA):
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site