NL17SHT04: Inverter

Description: The NLU1GT04 MiniGateTM is an advanced CMOS highsp...
  • The NLU1GT04 MiniGateTM is an advanced CMOS highspeed inverting buffer in ultra-small footprint. The device input is compatible with TTL-type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1uA (Max) at TA = 25 C
  • TTL-Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • CMOS-Compatible Output:
    VOH > 0.8 VCC; VOL < 0.1 VCC @ Load
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • These are Pb-Free and Halide-Free Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SHT04P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Inverter
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.7 
  • IO Max (mA): null 
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site