NL17SHT32: Single 2-Input OR Gate

Description: The NL17SHT32 is an advanced high speed CMOS 2inpu...
  • The NL17SHT32 is an advanced high speed CMOS 2input OR
    gate fabricated with silicon gate CMOS technology. It achieves high
    speed operation similar to equivalent Bipolar Schottky TTL while
    maintaining CMOS low power dissipation.
    The internal circuit is composed of three stages, including a buffer
    output which provides high noise immunity and stable output.
    The device input is compatible with TTLtype input thresholds and
    the output has a full 5 V CMOS level output swing. The input protection
    circuitry on this device allows overvoltage tolerance on the input,
    allowing the device to be used as a logiclevel translator from 3 V
    CMOS logic to 5 V CMOS Logic or from 1.8 V CMOS logic to 3 V
    CMOS Logic while operating at the highvoltage power supply.
    The NL17SHT32 input structure provides protection when voltages
    up to 7 V are applied, regardless of the supply voltage. This allows the
    NL17SHT32 to be used to interface 5 V circuits to 3 V circuits. The
    output structures also provide protection when VCC = 0 V. These input
    and output structures help prevent device destruction caused by supply
    voltage input/output voltage mismatch, battery backup, hot
    insertion, etc.
  • Features
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 2 uA (Max) at TA = 25C
  • TTLCompatible Inputs: VIL = 0.8 V; VIH = 2 V
  • CMOSCompatible Outputs: VOH > 0.8 VCC; VOL < 0.1 VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Technical Documentation & Design Resources
    Availability and Samples
    NL17SHT32P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input OR Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.5 
  • IO Max (mA): null 
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site