NL17SV02: Single 2-Input NOR Gate, Ultra-Low Voltage

Description: The NL17SV02 is a 2 input OR gate manufactured in ...
  • The NL17SV02 is a 2 input OR gate manufactured in 0.35 micron CMOS technology with excellent performance down to 1.0 volts. This device is ideal for extremely high-speed and high-drive applications. Additionally, limitations of board space are no longer a constraint. The very small SOT-553 makes this device fit most tight designs and spaces.
  • Features
  • Extremely high-speed: 1 nS (typ) @Vcc 3.3V
  • Designed for 1.0 volt to 3.3 volt operation
  • Over Voltage Tolerance (OVT) inputs & outputs, permits logic translation
  • Balanced ±24 mA output drive @ 3.3 volts
  • Near zero static supply current
  • Ultra-tiny SOT-553, 5-pin package, only 1.6 x 1.6 mm foot-print, 1/3 the foot-print area of a SOT-23
  • All Devices in Package SOT-553 are Inherently Pb-Free**
  • Applications
  • Cellular
  • Digital Camera
  • PDA
  • Digital Video
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SV02XV5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description:  Single 2-Input NOR Gate, Ultra-Low Voltage
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • Packages
    Specifications
  • Type: NOR 
  • Channels:
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns): 3.3 
  • IO Max (mA): 50 
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site