NL17SV08: 2-Input AND Gate, Ultra-Low Voltage

Description: The NL17SV08 is a 2 input AND gate manufactured in...
  • The NL17SV08 is a 2 input AND gate manufactured in 0.35 micron CMOS technology with excellent performance when operating voltage is down to 0.9 volts. This device is ideal for extremely high-speed and high drive applications. The very small SOT-553 is only 1.6 X 1.6 mm, and this device can fit into most tight spaces.
  • Features
  • Extremely High Speed: tPD = 1.0 ns (Typ) at VCC = 3.3 V
  • Designed for 1.0 to 3.3 V Operation
  • Overvoltage Tolerance (OVT*) Input/Outputs Permits Logic Translation
  • Balanced ± 24 mA Output Drive @ 3.3 Volts
  • Near Zero Static Supply Current
  • Ultra-Tiny SOT-553 5 Pin Package, Only 1.6 x 1.6 mm Footprint, 1/3 the Footprint Area of a SOT-23
  • All Devices in Package SOT-553 are Inherently Pb-Free
  • Applications
  • Cellular
  • Digital Camera
  • PDA
  • Digital Video
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SV08XV5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description:  2-Input AND Gate, Ultra-Low Voltage
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 0.9 
  • VCC Max (V): 3.6 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site