NL17SV16: Single Non-Inverting Buffer
Description: The NL17SV16XV5T2 MiniGate™ is a single inpu...
The NL17SV16XV5T2 MiniGate™ is a single input Buffer fabricated in sub-micron silicon gate 0.35 micron CMOS technology with excellent performance down to 0.9 V. This device is ideal for extremely high-speed and high-drive applications. Additionally, limitations of board space are no longer a constraint. The very small SOT-553 makes this device fit most tight designs and spaces.
The internal circuit is composed of three stages; including a buffered output which provides high noise immunity and stable output. The NL17SV16XV5T2 input structure provides protection when voltages up to 3.6 V are applied.
Features
Extremely high-speed: 1.5 nS (typ) @VCC 3.3V
Designed for 0.9 to 3.3 volt operation
Over Voltage Tolerance (OVT) inputs, permits Logic translation
Balanced ± 24 mA output drive @ 3.3 volts
Near zero static supply current
Ultra-tiny SOT-553, 5-pin package, only 1.6 x 1.6 x .6 mm
Applications
Cellular
Digital Camera
PDA
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
NL17SV16XV5T2G
Status: Active
Compliance: Pb-free Halide free
Description: Single Non-Inverting Buffer
Package Type: SOT-553
Package Case Outline: 463B-01
MSL: 1
Container Type: REEL
Container Qty: 4000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>1K
ON Semiconductor:60,000
PandS:<1K
Packages
Specifications
Channels:
1 
Output:
CMOS 
VCC Min (V):
0.9 
VCC Max (V):
4.6 
tpd Max (ns):
1.5 
IO Max (mA):
50 
Package Type:
SOT-553