NL17SZ05: Single Open Drain Inverter

Description: NL17SZ05...
  • NL17SZ05
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NL17SZ05P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Open Drain Inverter
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site