NL17SZ07: Single Non-Inverting Buffer, Open Drain

Description: The NL17SZ07 is a high performance single non-inve...
  • The NL17SZ07 is a high performance single non-inverting buffer, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 package or the tiny 1.6 X 1.6 X .6 mm SOT553 package.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation, CMOS compatible
  • Over Voltage Tolerant Inputs, Vin may be between 0 and 7V for VCC between 0.5 and 5.5V
  • TTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 3 V
  • 24 mA Output Sink Capability, pull up may be between 0 and 7V
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 20
  • Tiny SOT-353 and SOT-553 Packages
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SZ07DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • NL17SZ07P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:200,000
  • NL17SZ07XV5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • ON Semiconductor:235,000
  • PandS:In Stock
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.5 
  • IO Max (mA): 24 
  • Package Type: SC-88A / SC-70-5  SOT-953  SOT-553 
  • ON Semiconductor Full Web Site