NL17SZ74: Single D Flip-Flop

Description: The NL17SZ74 MiniGate™ is a high performance...
  • The NL17SZ74 MiniGate™ is a high performance, full function Edge triggered D Flip Flop, with all the features of a standard logic device such as the 74LCX74.
  • Features
  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • 5 V Tolerant Inputs - Interface Capability with 5 V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10 µA) Substantially Reduces System Power Requirements
  • Replacement for NC7SZ74
  • Tiny Ultra Small Package Only 2.1 X 3.0 mm
  • High ESD Ratings: 2000 V Human Body Model
    200 V Machine Model
  • Chip Complexity: FET = 64
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SZ74USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single D Flip-Flop
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLV17SZ74USG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single D Flip-Flop, Automotive Device
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: US8 
  • ON Semiconductor Full Web Site