NL17SZ86: Single 2-Input Exclusive OR Gate

Description: The NL17SZ86 MiniGate™ is a high performance...
  • The NL17SZ86 MiniGate™ is a high performance single 2-input Exclusive-OR Gate operating from a 2.3 V to 5.5 V supply.
  • Features
  • Extremely High Speed: tPD 2.4 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7SZ86
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL17SZ86DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input Exclusive OR Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>10K
  • NL17SZ86P5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input Exclusive OR Gate
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NLV17SZ86DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input Exclusive OR Gate, Automotive Device
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:27,000
  • Packages
    Specifications
  • Type: XOR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SC-88A / SC-70-5  SOT-953 
  • ON Semiconductor Full Web Site