NL27WZ02: Dual 2-Input NOR Gate

Description: The NL27WZ02 is a high performance dual 2-input NO...
  • The NL27WZ02 is a high performance dual 2-input NOR Gate operating from a 1.65 V to 5.5 V supply.
  • Features
  • Extremely High Speed: tPD=2.4 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7WZ02
  • Chip Complexity: FET = TBD
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL27WZ02USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-Input NOR Gate
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • PandS:<1K
  • Packages
    Specifications
  • Type: NOR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.7 
  • IO Max (mA): 32 
  • Package Type: US8 
  • ON Semiconductor Full Web Site