NL27WZ04: Dual Inverter

Description: The NL27WZ04 is a high performance dual inverter o...
  • The NL27WZ04 is a high performance dual inverter operating from a 1.65 to 5.5 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance.
  • Features
  • Extremely High Speed: tPD 2.0 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7W04
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL27WZ04DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • PandS:<1K
  • NL27WZ04DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • ON Semiconductor:534,000
  • PandS:>1K
  • NL27WZ04DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Chip1Stop:>1K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>10K
  • NLV27WZ04DFT1G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Dual Inverter, Automotive Device
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV27WZ04DFT2G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Dual Inverter, Automotive Device
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.6 
  • IO Max (mA): 32 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  TSOP-6 
  • ON Semiconductor Full Web Site