NL27WZ06: Dual Inverter, Open Drain

Description: The NL27WZ06 is a high performance dual inverter w...
  • The NL27WZ06 is a high performance dual inverter with open drain outputs operating from a 1.65 to 5.5 V supply.

    The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the NL27WZ06 to be used to interface 1.65 to 5.5 V, circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply.

    Current drive capability is 24 mA at the outputs.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL27WZ06DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter, Open Drain
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:<1K
  • ON Semiconductor:15,000
  • NL27WZ06DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter, Open Drain
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<100
  • NLV27WZ06DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Inverter, Open Drain, Automotive Device
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 32 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  TSOP-6 
  • ON Semiconductor Full Web Site