NL27WZ17: Dual Non-Inverting Buffer withSchmitt Trigger Input

Description: The NL27WZ17 is a high performance dual buffer ope...
  • The NL27WZ17 is a high performance dual buffer operating from a 1.65 to 5.5 supply. At VCC = 3.0 V, high impedance TTL compatible inputs significantly reduce current loading to input drivers while the TTL compatible outputs offer improved switching noise performance.
  • Features
  • Extremely High Speed: tpd 2.0 ns (typical) at VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Overvoltage Tolerant Inputs
  • LVTTL Compatible - Interface Capability with 5.0 V TTL Logic with VCC = 3.0 V (2.7-3.3)
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability at VCC = 3.0 V
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Hysteresis at the input for improved noise immunity
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL27WZ17DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Non-Inverting Buffer withSchmitt Trigger Input
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • NLV27WZ17DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Non-Inverting Buffer withSchmitt Trigger Input, Automotive Device
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site