NL37WZ07: Triple Buffer, Open Drain

Description: The NL37WZ07 is a high performance triple buffer w...
  • The NL37WZ07 is a high performance triple buffer with open drain outputs operating from a 1.65 to 5.5 V supply.

    The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the NL37WZ07 to be used to interface 5 V circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs, Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Output Sink Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL37WZ07USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Buffer, Open Drain
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • NLV37WZ07USG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Triple Buffer, Open Drain, Automotive Device
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.5 
  • IO Max (mA): 32 
  • Package Type: US8 
  • ON Semiconductor Full Web Site