NL3HS2222: High-Speed USB 2.0 DPDT Switch

Description: The NL3HS2222 is a DPDT switch optimized for high−...
  • The NL3HS2222 is a DPDT switch optimized for high−speed USB 2.0 applications within portable systems. It features ultra−low on capacitance, CON = 7.5 pF (typ), and a bandwidth above 950 MHz. It is optimized for applications that use a single USB interface connector to route multiple signal types. The CON and RON of both channels are suitably low to allow the NL3HS2222 to pass any speed USB data or audio signals going to a moderately resistive terminal such as an external headset.
  • Features
    Applications
  • USB 2.0 Switch
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3HS2222MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High-Speed USB 2.0 DPDT Switch, High-Speed USB 2.0 DPDT Switch
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 8.6 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site