NL3HS644: 2:1 Switch, 4−Data Lane MIPI, D−PHY

Description: The NL3HS644 is a 4−data lane MIPI, D−PHY switch. ...
  • The NL3HS644 is a 4−data lane MIPI, D−PHY switch. This single−pole double−throw (SPDT) switch is optimized for switching between 2 high−speed or low−power MIPI sources. The NL3HS644 is designed for MIPI specifications and allows connection to a CSI or DSI module.
  • Features
  • Operating Supply: VCC = 1.65 V to 4.5 V
  • Switch Signal Range: 0 to VCC
  • Signal Types: MIPI, D−PHY
  • Supply Current: ICC = 55 A (Max)
  • Hi−Z Supply Current: ICCZ = 5 A (Max)
  • Off−Isolation: OIRR = −27 dB (Typ)
  • Crosstalk: XTALK = −28 dB (Typ)
  • Bandwidth: BW = 1,050 MHz (Typ)
  • Channel to Channel Skew: tSK = 63 ps (Typ)
  • ON Capacitance: CON = 12.6 pF
  • 36−Ball WLCSP Package, 2.36 mm x 2.36 mm
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3HS644BFCTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 Switch, 4−Data Lane MIPI, D−PHY
  • Package Type: WLCSP-36
  • Package Case Outline: 567LR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,511,000
  • NL3HS644FCTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 Switch, 4−Data Lane MIPI, D−PHY
  • Package Type: WLCSP-36
  • Package Case Outline: 567LR
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:93,000
  • NL3S644BFCTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 Switch, 4−Data Lane MIPI, D−PHY
  • Package Type: WLCSP-36
  • Package Case Outline: 567LR
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 55 
  • ron Max (Ω): 12 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: WLCSP-36 
  • ON Semiconductor Full Web Site