NL3S22AH: USB 2.0 and HiFi Audio Switch

Description: The NL3S22AH is a double-pole/double-throw (DPDT) ...
  • The NL3S22AH is a double-pole/double-throw (DPDT) analog switch for routing high speed differential data and audio. The differential channels are compliant with High Speed USB 2.0, Full Speed USB 1.1, Low Speed USB 1.0 and any generic UART protocol. The multi−purpose audio path is capable of passing signals with negative voltages as low as 3V below ground and features shunt resistors to reduce Pop and Click noise in the audio system. For the NL3S22AH, the audio path (AUDP/AUDN) will be selected with SEL=0 with the device enabled (EN = 1). For the NL3S22UH, the high speed data path (HDP/HDN) will be selected with SEL=0 with the device enabled (EN = 1).
  • Features
  • VCC Range: 2.7 V to 3.6 V
  • Control Pins Compatible with 1.8 V Interfaces
  • ICC: 60 µA (Typ)
  • ESD Performance: 4 kV HBM
  • Available in 1.4 mm x 1.8 mm UQFN10
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Smartphones
  • Tablets
  • USB 2.0 Hosts/Peripherals
  • Audio / High-Speeds Data Switching
  • USB Type-C Switching
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3S22AHMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 and HiFi Audio Switch, USB 2.0 + Audio Switch
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:60,000
  • NL3S22UHMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 and HiFi Audio Switch, USB 2.0 + Audio Switch
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 100 
  • ron Max (Ω): 0.73  6.63 
  • VCC Min (V): 2.7 
  • VCC Max (V): 3.6 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site