NL3S22S: USB 2.0 + Audio Switch

Description: The NL3S22S is a double−pole/double−throw (DPDT) a...
  • The NL3S22S is a double−pole/double−throw (DPDT) analog switch for routing high speed differential data and audio. The high−speed data path is compliant with High Speed USB 2.0, Full Speed USB 1.1, Low Speed USB 1.0 and any generic UART protocol. The multi−purpose audio path is capable of passing signals with negative voltages as low as 2 V below ground and features shunt resistors to reduce Pop and Click noise in the audio system.
  • Features
  • VCC Range: 2.7V to 5.5V
  • Control Pins Compatible with 1.8 V Interfaces
  • ICC: 23 μA (Typ)
  • ESD Performance: 4 kV HBM
  • Available in1.4 mm x 1.8 mm UQFN10
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Smartphones
  • Tablets
  • USB 2.0 Hosts/Peripherals
  • Audio / High-Speeds Data Switching
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3S22SMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 + Audio Switch, DPDT Analog Switch
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:63,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 105 
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site