NL3S588: USB 2.0-Capable Ultra-Low THD DPDT Switch

Description: The NL3S588 is a single supply, bidirectional, dou...
  • The NL3S588 is a single supply, bidirectional, double−pole/double−throw (DPDT) switch suitable for both hi−fidelity audio and high−speed data applications. The NL3S588 features ultra-low distortion, high OFF−Isolation analog switches that can pass analog signals that are positive and negative with respect to ground. It is targeted at consumer and professional DC−coupled GND−referenced audio switching applications such as computer sound cards and home theater products. The NL3S588 may also be used in high−speed differential data routing applications. Both channels are USB 2.0−compliant.
  • Features
  • DPDT SWITCH
  • 3.3 V Single Supply Operation
  • Available in 1.4 mm x 1.8 mm UQFN10
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • 2 VRMS Signal Switching
  • −116 dB THD+N into 20 kΩ Load at 2 VRMS
  • −112 dB THD+N into 32Ω  Load at 0.707 VRMS
  • Signal to Noise Ratio: > 125 dBV
  • ±0.004 dB Insertion Loss at 1 kHz, 20 kΩ Load
  • ±0.0008 dB Gain Variation 20 Hz to 20 kHz
  • 112 dB Signal Muting into 20 kΩ Load
  • 131 dB PSRR 20 Hz to 20 kHz
  • Input Signal Range: 0 V to VDD
  • CON: 8.9 pF (Typ)
  • Data Rate: USB 2.0–Compliant – up to 480 Mbps
  • Bandwidth: 580 MHz
  • Applications
  • Hi−Fi Audio Switching
  • USB 2.0 High−Speed Data Switching
  • USB 3.x Type C Switching
  • End Products
  • Mobile Phone
  • Technical Documentation & Design Resources
    Availability and Samples
    NL3S588MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0-Capable Ultra-Low THD DPDT Switch
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:81,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 65 
  • ron Max (Ω): 2.5 
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site