NL7SZ18: 1:2 Digital Demultiplexer Non-Inverting, 3-State

Description: The NL7SZ18 is a high-performance non-inverting 1-...
  • The NL7SZ18 is a high-performance non-inverting 1-to-2 demultiplexer. With the Select input (S) at Low, data at A is passed to Y0 and Y1 is set to high impedance. With the Select input (S) at High, data at A is passed to Y1 and Y0 is set to high impedance. The device operates over the voltage from 1.65 V to 5.5 V. This device has been optimized for on-board buffering applications and offers mixed (1.65 V, 2.3 V, 3.0 V and 5.5 V) voltage capability by providing over voltage tolerance (OVT) circuitry on I/O pins.
  • Features
  • High-Speed Propagation Delay tPD 2.5 nS (Typ), Load 50 pF @ 5.0 V
  • Power Down Impedance Outputs in High-Z
  • Output Drive Capability 4.0 mA to 32 mA
  • Broad VCC Operating Range 1.65V to 5.5 V
  • Surface Mount Technology SC-70, 6-Lead Packaging
  • OVT* on Inputs Permits 5.0 V to 3.0 V Translation
  • Pb-Free Package is Available
  • Applications
  • Cell Phones
  • PDA's
  • Digital Cameras
  • Video Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL7SZ18DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1:2 Digital Demultiplexer Non-Inverting, 3-State
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:147,000
  • NL7SZ18MUR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1:2 Digital Demultiplexer Non-Inverting, 3-State
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): 32 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  UDFN-6 
  • ON Semiconductor Full Web Site