NL7SZ19: 1:2 Digital Multiplexer / Demultiplexer

Description: The NL7SZ19 is a 1-to-2 decoder. When the outpu...
  • The NL7SZ19 is a 1-to-2 decoder. When the output enable (EB) is Low, the device passes data at input A to outputs Y0 (true) and Y1 (complement). The NL7SZ19 can also be used as a 1 to 2 demultiplexer. As a demultiplexer, data at input EB is routed to either Y0 or Y1 depending on the state of A. The device operates over the voltage range from 1.65 V to 5.5 V. The device is fabricated in sub-micron CMOS for high speed and fast decode times. Both inputs and outputs are in high impedance state, when supply voltage is powered down. Both inputs are tolerant of voltages up to 5.5 V, regardless of operating voltage. This device is suitable for low power decoding in a variety of applications.
  • Features
  • High-Speed Propagation Delay tPD 2.5 nS (Typ), Load 50 pF @ 5.0 V
  • 32 mA Output Drive Capability
  • Power Down Impedance Inputs/Outputs in High-Z
  • Broad VCC Operating Range 1.65 V to 5.5 V
  • Surface Mount Technology SC-70, 6-Lead Packaging
  • OVT* on Inputs Facilitates 5.0 V to 3.0 V Translation
  • Pb-Free Package is Available
  • Applications
  • Cell Phones
  • PDAs
  • Digital Cameras
  • Video Cameras
  • Hand-Held Sound Devices
  • End Products
  • Cell PhonePDANotebooks
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL7SZ19DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1:2 Digital Multiplexer / Demultiplexer
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • PandS:>1K
  • NL7SZ19MUR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1:2 Digital Multiplexer / Demultiplexer
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV7SZ19DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1:2 Digital Multiplexer / Demultiplexer
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): 50 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  UDFN-6 
  • ON Semiconductor Full Web Site