NL7SZ97: Flexible Choice Logic (9 Configurable Functions)

Description: The NL7SZ97 is an advanced high-speed CMOS multifu...
  • The NL7SZ97 is an advanced high-speed CMOS multifunction gate. The device allows the user to choose logic functions MUX,AND, OR, NAND, NOR, INVERT and BUFFER. The device has Schmitt-trigger inputs, thereby enhancing noise immunity.The NL7SZ97 input and output structures provide protection when voltages up to 7.0 V are applied, irregardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.3 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Maximum) at TA = 25C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra-Small Package
  • This is a Pb-Free Device
  • Applications
  • General Purpose Logic
  • End Products
  • Handheld: PDA, Digital Cameras, GPS
  • Technical Documentation & Design Resources
    Availability and Samples
    NL7SZ97DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Flexible Choice Logic (9 Configurable Functions)
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • FutureElectronics:>50K
  • PandS:>1K
  • NLV7SZ97DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Flexible Choice Logic (9 Configurable Functions)
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: SmartGate 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null  2.5 
  • IO Max (mA): null 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site