NL7WB66: Dual SPST Analog Switch

Description: The NL7WB66 is a very low RON dual SPST...
  • The NL7WB66 is a very low RON dual SPST analog switch. RON is 5.0 Ω (Typ) at 5.0v. The device is offered in the very popular low cost US8 package. It is designed as a general purpose dual switch and can be used to switch either analog signals such as audio and video or digital signals such as TTL, CMOS, LVDS, ECL, or complex digital signals such as QPSK.
  • Features
  • Excellent Performance RDSON = 5.0 Ω at 5.0v
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NL7WB66USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual SPST Analog Switch
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 11 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: US8 
  • ON Semiconductor Full Web Site