NLAS1053: 2:1 Mux/Demux Analog Switches

Description: The NLAS1053 is an advanced CMOS analog switch fab...
  • The NLAS1053 is an advanced CMOS analog switch fabricated with silicon gate CMOS technology. It achieves very high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. The device consists of a single 2:1 Mux/Demux (SPDT), similar to ON Semiconductor's NLAS4053 analog and digital voltages that may vary across the full power supply range (from VCC to GND).

    The inhibit and select input pins have over voltage protection that allows voltages above VCC up to 7.0 V to be present without damage or disruption of operation of the part, regardless of the operating voltage.
  • Features
  • High Speed: tPD = 1 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • High Bandwidth, Improved Linearity, and Low RDS(ON)
  • INH Pin Allows a Both Channels 'OFF' Condition (With a High)
  • RDS(ON) @ 25 Ω, Performance Very Similar to the NLAS4053
  • Break Before Make Circuitry, Prevents Inadvertent Shorts
  • Useful For Switching Video Frequencies Beyond 50 MHz
  • Latch-Up Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 1500 V
  • Tiny US8 Package, Only 2.1 X 3.0 mm
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS1053USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 Mux/Demux Analog Switches
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLAS1053US
  • Status: Obsolete
  • Compliance: 
  • Description: 2:1 Mux/Demux Analog Switches
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 28 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: US8 
  • ON Semiconductor Full Web Site