NLAS2066: Analog Switch, Ultra Small, Dual Single Pole, Single Throw, with Over Voltage Tolerance

Description: The NLAS2066 is a Dual SPDT (Single Pole, Single T...
  • The NLAS2066 is a Dual SPDT (Single Pole, Single Throw) Analog Switch, high performance version of the popular NLAS323. Packaged in the ultra-small US8 package, it is designed as a general analog/digital switch; however it can be used to isolate USB ports.
  • Features
  • Same Pinout as the Popular NLAS323
  • Excellent Performance - Maximum RDSon < 15Ω at 3.0 V
  • Matching Between the Switches ±1.5 Ω at 3.0 V
  • 1.65 V to 5.5 V Operating Range
  • Lower Threshold Voltages for LVTTL/ CMOS Level Compatibility
  • Ultra-Low Charge Injection ≤ 4.8 pC at 3.0 V
  • Low Standby Power - ICC = 1.0 nA (max) @ TA = 25 °C
  • OVT* (on pins 1,3,5 and 7) as much as + 7.0 V on Specified Input, Regardless of Operating Voltage, Allows a Short from USB LIne without Damage to the Device
  • Pb-Free Packages are Available
  • Applications
  • USB Isolation
  • Cell Phones
  • PDA's
  • MP3s Digital Still Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS2066USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Ultra Small, Dual Single Pole, Single Throw, with Over Voltage Tolerance
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PandS:<100
  • NLAS2066UST3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Ultra Small, Dual Single Pole, Single Throw, with Over Voltage Tolerance
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 11 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: US8 
  • ON Semiconductor Full Web Site