NLAS2750: Dual SPDT Analog Switch with Negative Swing

Description: NLAS2750...
  • NLAS2750
  • Features
  • Capable of Switching Negative Swing Audio Signals Without Requiring a DC Blocking Capacitor
  • Low On−resistance (Ron)
  • Low Power Consumption (Icc ≤ 250 nA)
  • Low Voltage Digital Control Logic:
    (VINH = 1.4 V @ Vcc = 2.7 V to 4.3 V)
  • Space Saving 1.4 mm x 1.8 mm Package UQFN Package
  • Applications
  • Smartphones
  • Portable media players (Tablets)
  • Technical Documentation & Design Resources
    Availability and Samples
    NLAS2750MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual SPDT Analog Switch with Negative Swing
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 0.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site