NLAS3157: Low Voltage SPDT Mux / Demux Analog Switch

Description: The NLAS3157 Mux / Demux Analog Switch is an advan...
  • The NLAS3157 Mux / Demux Analog Switch is an advanced high− speed single−pole double−throw (SPDT) CMOS switch. It can be used as an analog switch or as a low−delay bus switch. Break−before−make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching. The control input, S, is independent of supply voltage line switch in an ultra−small footprint.
  • Features
  • • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • RON: 7.5 pF Typ @ VCC = 4.2 V
  • CON: 7.5 pF Typ @ VCC = 3.3 V
  • VCC Range: 1.65 V to 4.5 V
  • • Ultra−Small 1 x 1 mm Package
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Mobile Phones, PDAs, Camera
  • End Products
  • Mobile Phones, PDAs, Camera
  • Technical Documentation & Design Resources
    Availability and Samples
    NLX1G3157MX1TCG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage SPDT Mux / Demux Analog Switch
  • Package Type: ULLGA-6
  • Package Case Outline: 613AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: spdt 
  • Icc Max (µA):
  • ron Max (Ω): 9.3 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: ULLGA-6 
  • ON Semiconductor Full Web Site