NLAS3158: Analog Switch, Low Voltage, Dual SPDT, Dual 2:1 Multiplexer

Description: The NLAS3158 is an advanced CMOS analog switch fab...
  • The NLAS3158 is an advanced CMOS analog switch fabricated
    with silicon gate CMOS technology. It achieves very low
    propagation delay and RDSON resistances while maintaining CMOS
    low power dissipation. Analog and digital voltages that may vary
    across the full power−supply range (from VCC to GND). This device
    is a drop in replacement for the PI5A3158.
    The select pin has overvoltage protection that allows voltages
    above VCC, up to 7.0 V to be present on the pin without damage or
    disruption of operat ion of the part , regardless of the
    operating voltage.
  • Features
  • High Speed: tPD = 1.0 ns (Typ) at VCC = 5.0 V.
  • Low Power Dissipation: ICC = 1.0 A (Max) at TA = 25C.
  • Standard CMOS Logic Levels.
  • High Bandwidth, Improved Linearity
  • Low RDSON: 8 Ohms Max at 3 V.
  • Break Before Make Circuitry, Prevents Inadvertent Shorts
  • This is a PbFree Device.
  • May be used for Clock Switching, Data MUXing, etc.
  • Can Switch Balanced Signal Pairs, e.g. LVDS > 200 Mb/s
  • Applications
  • Switches Standard NTSC/PAL Video, Audio, SPDIF and HDTV.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS3158MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Low Voltage, Dual SPDT, Dual 2:1 Multiplexer
  • Package Type: DFN-12
  • Package Case Outline: 485AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: DFN-12 
  • ON Semiconductor Full Web Site