NLAS324: Dual SPST Analog Switch, Single Supply

Description: The NLAS324 is a dual SPST (Single Pole, Single Th...
  • The NLAS324 is a dual SPST (Single Pole, Single Throw) switch, similar to 1/2 a standard 4066. The device permits the independent selection of 2 analog/digital signals. Packaging is Ultra-Small 8.

    The use of advanced 0.6 5 CMOS process, improves the RON resistance considerably compared to older higher voltage technologies.
  • Features
  • On Resistance is 20 Ω Typical at 5.0 V
  • Matching is < 1 Ω Between Sections
  • 2 - 6 V Operating Range
  • Ultra Low < 5 pC Charge Injection
  • Ultra Low Leakage < 1 nA at 5.0 V, 25° C
  • Wide Bandwidth > 200 MHz, -3 dB
  • CMOS/TTL Compatible
  • 2000 V ESD (HBM)
  • Ron Flatness +/- 6 Ω at 5.0 V
  • US8 Package
  • Independent, Positive Enable
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS324USG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual SPST Analog Switch, Single Supply
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NLAS324US
  • Status: Obsolete
  • Compliance: 
  • Description: Dual SPST Analog Switch, Single Supply
  • Package Type: US8
  • Package Case Outline: 493-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 30 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: US8 
  • ON Semiconductor Full Web Site