NLAS3257: Mux / Demux Analog Switch

Description: The NLAS3257 Mux / Demux Analog Switch is an advan...
  • The NLAS3257 Mux / Demux Analog Switch is an advanced high−speed line switch in an ultra−small footprint.
  • Features
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • RON: 7.5 , Typ @ VCC = 4.2 V
  • CON: 7.5 pF, Typ @ VCC = 3.3 V
  • VCC Range: 1.65 V to 4.5 V
  • Ultra−Small 1 x 1 mm Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    NLAS3157MX3TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Mux / Demux Analog Switch, Low Voltage SPDT Mux / Demux Analog Switch
  • Package Type: ULLGA-6
  • Package Case Outline: 613AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • NLAS3257CMX3TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Mux / Demux Analog Switch, Low Voltage SPDT Mux / Demux Analog Switch
  • Package Type: XLLGA-6
  • Package Case Outline: 713AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 9.3 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: ULLGA-6  XLLGA-6 
  • ON Semiconductor Full Web Site