NLAS3799B: Analog Switch, Dual DPDT, Ultra-Low RON

Description: The NLAS3799B is an ultra low RON dual DPDT and a ...
  • The NLAS3799B is an ultra low RON dual DPDT and a 0.5 Ohms RON analog switch. This device is designed for low operating voltage, high current switching of speaker output and earpiece for cell phone applications. It can switch a balanced stereo output. The NLAS3799B can handle a balanced microphone, speaker, ring tone generator in a monophone mode. The device contains a break before make (BBM) feature.
  • Features
  • Single Supply Operation, 1.65 to 4.5 V
  • Function Directly from LiON Battery
  • Maximum Breakdown Voltage: 5.5 V
  • Low Static Power
  • NLAS3799B Interfaces with 2.8 V Chipset; NLAS3799BL Interfaces with 1.8 V Chipset
  • Applications
  • Cell Phone Speaker/Microphone Switching
  • Ringtone-Chip/Amplifier Switching
  • Four Unbalanced (Single-Ended) Switches
  • Stereo Balanced (Push-Pull) Switching
  • End Products
  • Mobile Phones
  • VoIP Handsets
  • LCD TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS3799BLMNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Ultra-Low RON
  • Package Type: QFN-16
  • Package Case Outline: 488AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NLAS3799BMNR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Ultra-Low RON
  • Package Type: QFN-16
  • Package Case Outline: 488AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLAS3799BMUR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Ultra-Low RON
  • Package Type: UQFN-16
  • Package Case Outline: 488AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 0.4 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site