NLAS3899: Analog Switch, Dual DPDT, Low RON, Low Capacitance

Description: The NLAS3899B is a dual DPDT analog switch designe...
  • The NLAS3899B is a dual DPDT analog switch designed for low power audio and dual SIM card applications. The low RON of 3.0 Ω (typical) is ideal for routing audio signals to or from a moderately high impedance load. In addition, the low CON of 20 pF (typical) gives the NLAS3899B a high bandwidth of 280 MHz, perfect for dual SIM card applications.
  • Features
  • Single Supply Operation; 1.65 to 4.3 V VCC
  • Low ON Resistance (3.0 Ω Typical Across VCC)
  • Low CON (20 pF Typical)
  • Bandwidth 280 MHz
  • Maximum Breakdown Voltage: 5.5 V
  • Low Static Power
  • Interfaces with 1.8 V Chipset
  • Applications
  • Dual SIM Card Data Switching
  • Cell Phone Speaker/Microphone Switching
  • Ringtone-Chip/Amplifier Switching
  • Four Unbalanced (Single-Ended) Switches
  • End Products
  • Smart Phones
  • Tablets
  • VoIP Handsets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS3899BMNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Low RON, Low Capacitance
  • Package Type: QFN-16
  • Package Case Outline: 488AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLAS3899BMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Low RON, Low Capacitance
  • Package Type: QFN-16
  • Package Case Outline: 485AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • NLAS3899BMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual DPDT, Low RON, Low Capacitance
  • Package Type: QFN-16
  • Package Case Outline: 485AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3  4.4 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site