NLAS4053: Analog Multiplexers/Demultiplexers

Description: The NLAS4053 is an improved version of the MC14053...
  • The NLAS4053 is an improved version of the MC14053 and MC74HC4053 fabricated in sub-micron Silicon Gate CMOS technology for the lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply or dual supply up to +/- 3V to pass a 6 VPP signaml without coupling capacitors.

    When operating in single supply mode, it is only necessary to tie VEE, pin 7 to ground. For dual supply operation, VEE is tied to a negative voltage, not to exceed maximum ratings. Pin for pin compatible with all industry standard versions of '4053'.
  • Features
  • Improved RDS(on) Specifications
  • Pin for Pin Replacement for MAX4053 and MAX4053A
  • Single or Dual Supply Operation
  • Address and Control Pins are Standard TTL Compatible
  • Improved Linearity Over Standard HC4053 Devices
  • Popular SOIC, and Space Saving TSSOP , QSOP 16 Pin Packages
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS4053DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,452
  • PandS:>1K
  • NLAS4053DT
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLAS4053DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:9,504
  • PandS:<1K
  • NLAS4053DTR2
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLAS4053DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLAS4053DR2
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Multiplexers/Demultiplexers
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 80 
  • ron Max (Ω): 37  0.037 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site