NLAS4684: Analog Switch, Dual SPDT, 0.5 Ohm

Description: The NLAS4684 is an advanced CMOS analog switch fab...
  • The NLAS4684 is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra-Low RON of 0.5, for the Normally Closed (NC) switch, and 0.8 for the normally closed switch (NO) at 2.7 V. The part also features guaranteed Break Before Make switching, assuring the switches never short the driver. The NLAS4684 is available in a 2.0 x 1.5 mm bumped die array, ith a 3 x 4 arrangement of solder bumps. The pitch of the solder bumps is 0.5 mm for easy handling. It is also available in the 3 X 3 mm QFN-10 and the 3 X 5 mm Micro-10 packages.
  • Features
  • Ultra-Low RON, < 0.5 Ω at 2.7 V
  • Threshold Adjusted to Function with 1.8 V Control at VCC = 2.7-3.3 V
  • Single Supply Operation from 1.8-5.5 V
  • Low Crosstalk, < 83 dB at 100 kHz
  • Full 0- VCC Signal Handling Capability
  • High Isolation, -65 dB at 100 kHz
  • Low Standby Current, <50 nA
  • Low Distortion, <0.14% THD
  • RON Flatness of 0.15 ohms
  • Pin-to-Pin Replacement for MAX4684
  • Applications
  • Audio Switching
  • End Products
  • Mobile Phones
  • VoIP Handsets
  • LCD TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS4684FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm, Dual SPDT .5 Ohm Analog Switch
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLAS4684FCTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm, Dual SPDT .5 Ohm Analog Switch
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLAS4684MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:<100
  • NLAS4684MR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • NLAS4684FCT1
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm, Dual SPDT .5 Ohm Analog Switch
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • NLAS4684MNR2
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.2 
  • ron Max (Ω): 0.5 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Package Type: Flip-Chip-10  DFN-10  Micro10 
  • ON Semiconductor Full Web Site