NLAS4717: Analog Switch, High Bandwidth, Dual SPDT

Description: The NLAS4717 is an advanced CMOS analog switch fab...
  • The NLAS4717 is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring two Low RON of 4.5 at 3.0V.
    The part also features guaranteed Break Before Make switching, assuring the switches never short the driver.
    The NLAS4717 is available in a 2.0 x 1.5 mm bumped die array, with a 4 x 3 arrangement of solder bumps. The pitch of the solder bumps is 0.5 mm for easy handling.
  • Features
  • Low RDS(on); 4.5Ω at 3.0V
  • Matching Between the Switches ±0.5Ω
  • Wide Low Voltage Range: 1.8V to 5.5V
  • High Bandwidth > 40 MHz
  • 1.65V to 5.5V Operating Range
  • Low Threshold Voltages on Pins 4 and 8 (CTRL pins)
  • Ultra-Low Charge Injection ≤ 6.0pC
  • Low Stand-By Current-ICC = 1.0nA (max) @ TA = 25°C
  • OVT on Pins 4 and 8 (CTRL pins)
  • Applications
  • Cell Phones
  • PDAs
  • MP3s
  • Digital Still Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS4717FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, High Bandwidth, Dual SPDT, Dual SPDT USB 2.0 Analog Switch
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:21,000
  • PandS:<1K
  • NLAS4717MR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, High Bandwidth, Dual SPDT
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • PandS:>10K
  • NLAS4717FCT1
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, High Bandwidth, Dual SPDT, Dual SPDT USB 2.0 Analog Switch
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • NLAS4717MR2
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, High Bandwidth, Dual SPDT
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 4.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: Flip-Chip-10  Micro10 
  • ON Semiconductor Full Web Site