NLAS4783: Analog Switch, Triple SPDT, High Speed, Low-Voltage, 1 ohm CMOS

Description: The NLAS4783 is a triple independent ultra-low RON...
  • The NLAS4783 is a triple independent ultra-low RON SPDT analog switch with ENABLE. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS4783 can handle a balanced microphone/speaker/ring-tone generator in a monophone mode. The device contains a break-make feature.
  • Features
  • Single Supply Operation, 1.65 to 3.6 V
  • Low Static Power
  • OVT on Logic Address and Enable Inputs
  • Applications
  • Cell Phone Speaker/Microphone Switching.
  • RingtoneChip/Amplifier Switching.
  • Three Unbalanced (SingleEnded) Switches
  • Stereo Balanced (PushPull) Switching.
  • End Products
  • Mobile Phones
  • VoIP Handsets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS4783MN1R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Triple SPDT, High Speed, Low-Voltage, 1 ohm CMOS
  • Package Type: QFN-16
  • Package Case Outline: 485AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 1.2 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site