NLAS5123: Analog Switch, SPDT, 1 Ohm

Description: The NLAS5123 is a low RON SPDT analog switch. This...
  • The NLAS5123 is a low RON SPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS5123 can handle a balanced microphone/ speaker/ringtone generator in a monophone mode. The device contains a break-before-make (BBM) feature.
  • Features
  • Single Supply Operation: 1.65 V to 5.5 V VCC
  • Function Directly from LiON Battery
  • RON Typical = 1.0 Ohm @ VCC = 4.5 V
  • Low Static Power
  • Applications
  • Cell Phone Speaker/Microphone Switching
  • Ringtone-Chip/Amplifier Switching
  • Stereo Balanced (Push-Pull) Switching
  • End Products
  • VoIP Handsets
  • Mobile Phones
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS5123MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPDT, 1 Ohm
  • Package Type: WDFN-6
  • Package Case Outline: 506AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:414,001
  • PandS:<100
  • NLAS5123MUR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPDT, 1 Ohm
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: WDFN-6  UDFN-6 
  • ON Semiconductor Full Web Site