NLAS5157: Analog Switch, SPDT

Description: The NLAS5157 is Single Pole Double Throw (SPDT) sw...
  • The NLAS5157 is Single Pole Double Throw (SPDT) switch designed for audio systems in portable applications. The NLAS5157 features Ultra-Low RON of 0.4 Ω typical at VCC = 3.0 V and 0.15 Ω RON Flatness for +3.0 V supply across temperature.
  • Features
  • RON = 0.4 Typical @ VCC = 3.0 V - Low Power consumption
  • VCC Range: 1.65 V to 4.3 V - Operate directly from battery power
  • 8 kV Human Body Model ESD on All Pins - No additional ESD protection required
  • Applications
  • Audio Switching
  • End Products
  • Notebook Computers
  • Game Consoles
  • VoIP Handsets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS5157MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPDT
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 0.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site