NLAS5223: Analog Switch, Dual SPDT, 0.5 Ohm

Description: The NLAS5223 is an advanced CMOS analog switch fab...
  • The NLAS5223 is an advanced CMOS analog switch fabricated in Sub−micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra−Low RON of 0.5 Ohm, at VCC = 3.0 +/- 0.3 V. The part also features guaranteed Break Before Make (BBM)switching, assuring the switches never short the driver.
  • Features
  • UltraLow RON, 0.5 Ohm at VCC = 3.0 +/- 0.3 V.
  • NLAS5223 Interfaces with 2.8 V Chipset
  • NLAS5223L Interfaces with 1.8 V Chipset
  • Single Supply Operation from 1.65 to 3.6 V
  • RingTone Chip / Amplifier Switching
  • Applications
  • Cell Phone Audio Block
  • Speaker and Earphone Switching
  • End Products
  • VoIP Handsets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS5223MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, 0.5 Ohm
  • Package Type: WQFN-10
  • Package Case Outline: 488AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 0.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • Package Type: WQFN-10 
  • ON Semiconductor Full Web Site