NLAS54405: Low THD+N Stereo SPDT Switch with Click and Pop Elimination

Description: The NLAS54405 is a single supply, bidirectional, d...
  • The NLAS54405 is a single supply, bidirectional, dual single−pole / double−throw (SPDT) ultra-low distortion, high OFF−Isolation analog switch that can pass analog signals that are positive and negative with respect to ground. It is primarily targeted at consumer and professional audio switching applications such as computer sound cards and home theater products. The inputs can accommodate ground referenced signals up to 2.3 VRMS while operating from a single 3.3 V or 5 V DC supply. The digital logic inputs are 1.8 V logic−compatible when using a single 3.3 V or 5 V supply. It can be used in both AC− or DC−coupled ground-referenced applications. The NLAS54405 has a soft−switch feature and click/pop circuitry at each signal pin that eliminates clicks and pops associated with power−up/down conditions of the preceding amplifier outputs. With −116 dB THD+N performance with a 2.3 VRMS signal into 20 k load, superior signal muting, high PSRR and very flat frequency response, the NLAS54405 meets the exacting requirements of consumer and professional audio engineers.
  • Features
  • Dual SPDT Switch or 2−to−1 MUX
  • Clickless Audio Switching
  • 2.3 VRMS Signal Switching from 3.3 V or 5 V Supply
  • • −116 dB THD+N into 20 k Load at 2.3 VRMS
  • −116 dB THD+N into 32 Load at 3.9 mW
  • Signal to Noise Ratio: > 124 dBV
  • ±0.01 dB Insertion Loss at 1 kHz, 20 k Load
  • ±0.007 dB Gain Variation 20 Hz to 20 kHz
  • 125 dB Signal Muting into 20 k Load
  • 90 dB PSRR 20 Hz to 20 kHz
  • Single Supply Operation: 3.3 V or 5 V
  • 16−Lead WQFN Package, 1.8 mm x 2.6 mm
  • This Device is Pb−Free, Halogen Free/BFR Free and is RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    NLAS54405MT2TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low THD+N Stereo SPDT Switch with Click and Pop Elimination
  • Package Type: QFN-16
  • Package Case Outline: 488AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 65 
  • ron Max (Ω): 2.5 
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site