NLAS7213: DPST Analog Switch for High Speed USB 2.0

Description: The NLAS7213 is a DPST switch optimized for high s...
  • The NLAS7213 is a DPST switch optimized for high speed USB 2.0 applications within portable systems. It features ultra low off capacitance, COFF = 3.0 pF (typ), and a bandwidth above 1118 MHz. It is optimized for applications that use a single USB interface connector to route multiple signal types. The CON and RON of both switches are suitably low to allow the NLAS7213 to pass any speed USB data or audio signals going to a moderately resistive terminal such as an external headset. The NLAS7213 is protected on a ll pins with 8 kV Human Body Model ESD protection. It is offered in a 1.5 x 1.5 x 0.55 mm UQFN8 package.
  • Features
  • RON: 10 Ω Max @ VCC = 3.3 V
  • COFF: 3.0 pF Typ at VCC = 3.3 V
  • VCC Operating Range: 1.65 V to 4.5 V
  • > 1118 MHz Bandwidth
  • OVT up to 5.25 V on D+/D Pins
  • 1.5 x 1.5 x 0.55 mm UQFN8 package
  • 8 kV HBM ESD Protection on All Pins
  • This is a PbFree Device
  • Applications
  • High Speed USB 2.0 Data
  • End Products
  • Mobile Phones
  • Portable Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS7213MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DPST Analog Switch for High Speed USB 2.0
  • Package Type: UQFN-8
  • Package Case Outline: 523AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPST 
  • Icc Max (µA):
  • ron Max (Ω): 9.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site