NLAS7222A: USB 2.0 DPDT Analog Switch with Enable

Description: The NLAS7222A is a 2- to 1-port Analog Switch. it...
  • The NLAS7222A is a 2- to 1-port Analog Switch. its wide bandwidth and low bit-to-bit skew allow it to pass high-speed differentail signals with good signal integity. The switch is bidirectional and offers little to no attenuation of the high-speed signals at the outputs. Industry leading advantages include a propagation delay of less than 250 ps, resulting from its low channel resistance and low I/O capacitance. Its high channel-to-channel crosstalk rejection results in minimal noise interference. Its bandwidth is wide enough to pass High-Speed USB 2.0 differential signals (480 Mb/s).
  • Features
  • RON is Typically 6.5 at VCC= 3V
  • Low Bit-to-Bit Skew: Typically 50 ps
  • OVT on D+ and D- up to 3.6V
  • Power OFF Protection: When VCC= 0V, D+ and D- can tolerate up to 3.6V
  • Low Crosstalk: -45dB at 250 MHz
  • Low Current Consumption: 1 µA
  • Near-Zero Propagation Delay: 250 ps
  • VCC Operating Range: +3.0V to +3.6V
  • > 720 MHz Bandwidth (or Data Frequency)
  • This is a Pb-free Device
  • Applications
  • Differential Signal Data Routing
  • USB 2.0 Signal Routing
  • End Products
  • Cell Phone, PDA, Digital Camera, and Notebook
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS7222AMTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 DPDT Analog Switch with Enable
  • Package Type: WQFN-10
  • Package Case Outline: 488AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLAS7222AMUR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 DPDT Analog Switch with Enable
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NLAS7222AMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 DPDT Analog Switch with Enable
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: WQFN-10  UQFN-10 
  • ON Semiconductor Full Web Site